not for new design
RoHS Compliant

TLE4276DV

The TLE4276DV regulates an input voltage up to 40 V to V Q,nom = 5.0 V (V50), 8.5 V (V85), 10 V (V10) and adjustable voltage (V).
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4276DV
TLE4276DV
ea.

Product details

  • Accuracy
    4 %
  • Base Product
    TLE4276
  • Dropout Voltage
    250 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Hold
    No
  • Operating Temperature
    -40 °C to 150 °C
  • Operating Voltage
    5.5 V to 40 V
  • Output Current max
    400 mA
  • Output Voltage Type
    adj.
  • Over Voltage Protection
    No
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    100 µA
  • Regulator Type
    General Purpose
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No
OPN
TLE4276DVATMA2
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The maximum output current is 400 mA. The IC can be switched off via the inhibit input, which causes the current consumption to drop below 10 µA. The IC is short-circuit- proof and includes temperature protection which turns off the device at over temperature.

Features

  • 5 V, 8.5 V, 10 V or variable output voltage
  • Output voltage tolerance  ≤   ± 4%
  • 400 mA current capability
  • Low-drop voltage
  • Inhibit input
  • Very low current consumption
  • Short-circuit-proof
  • Reverse polarity proof
  • Suitable for use in automotive electronics
  • Green Product (RoHS compliant)
  • AEC Qualified
  • Wide Temperature Range  40 °C = T ; = 150 °C

Benefits

  • Robust protection features
  • Wide input operation and temperature range

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }